IESNA:LM-63-2002
[TEST]P1437581
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/27/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-12)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB4A-735-U-T3LG-HSS
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 350mA 4xLight Square PACKAGE 70CRI 3500K FIXTURE w/ TYPE III LOW GLARE WITH HOUSE SIDE SHIELD
[LAMP] (104) 3500K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.95A 114.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3500K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]13739.3
TILT=NONE
104 -1 1 37 22 1 1 1.0000 1.0000 0.0000
1.000 1 114.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 80 85 90 95 105 115 125 135 145 155 165 175 180 
1913.7 1925.4 1816.0 1601.2 1480.2 1468.4 1476.2 1507.5 1570.0 1652.0 1741.8 1925.4 2327.6 2819.7 3378.2 3924.9 4346.7 4674.8 
5073.1 5342.6 5487.1 5502.7 5178.6 4874.0 4612.3 4120.2 3112.6 2112.8 1687.1 1109.1 402.3 214.8 144.5 78.1 54.7 31.2 0.0 
1913.7 1929.3 1819.9 1609.0 1488.0 1472.3 1484.1 1515.3 1573.9 1663.7 1757.4 1929.3 2331.5 2839.2 3425.1 3936.7 4385.8 4768.5 
5112.2 5389.5 5569.1 5580.8 5225.5 4920.8 4635.7 4135.8 3171.2 2179.2 1687.1 1113.0 402.3 222.6 148.4 82.0 54.7 31.2 0.0 
1913.7 1925.4 1827.7 1640.3 1507.5 1488.0 1499.7 1534.8 1597.3 1695.0 1804.3 1960.5 2304.2 2835.3 3413.3 3991.3 4522.5 4967.7 
5393.4 5772.2 5987.0 6061.2 5971.4 5569.1 5225.5 4834.9 3811.7 2565.9 1819.9 1238.0 542.9 261.7 175.7 117.2 89.8 50.8 0.0 
1913.7 1929.3 1847.3 1679.3 1546.5 1530.9 1534.8 1573.9 1648.1 1757.4 1905.8 2089.4 2339.3 2811.9 3405.5 4057.7 4655.3 5174.7 
5666.8 6092.5 6393.2 6584.5 6615.8 6561.1 6307.3 5850.3 5506.6 4952.1 3979.6 2526.8 1011.5 417.9 257.8 167.9 121.1 
58.6 0.0 
1913.7 1937.1 1874.6 1769.2 1628.6 1601.2 1616.8 1663.7 1749.6 1886.3 2069.9 2300.3 2554.1 2909.5 3417.2 4065.5 4792.0 5452.0 
5948.0 6381.5 6705.6 6924.3 7096.2 7271.9 7338.3 7205.5 6986.8 6631.4 5787.8 4104.6 2171.4 831.9 402.3 214.8 121.1 
58.6 0.0 
1913.7 1933.2 1901.9 1851.2 1765.3 1718.4 1749.6 1831.6 1933.2 2073.8 2288.6 2569.8 2901.7 3233.7 3659.4 4233.5 4924.7 5600.4 
6174.5 6494.7 6740.8 6994.6 7260.2 7607.8 7947.5 8209.2 8330.3 8381.0 7732.7 5897.2 3511.0 1429.4 550.7 257.8 125.0 
54.7 0.0 
1913.7 1948.8 1937.1 1941.0 1941.0 1937.1 1968.3 2066.0 2210.5 2409.6 2655.7 2968.1 3335.2 3772.6 4272.5 4850.5 5327.0 5780.0 
6170.6 6518.1 6846.2 7174.3 7627.3 8111.6 8529.4 8673.9 8338.1 7685.9 6877.4 5608.2 3417.2 1335.7 429.6 207.0 89.8 
27.3 0.0 
1913.7 1944.9 1960.5 1999.6 2062.1 2144.1 2273.0 2405.7 2585.4 2804.1 3093.1 3464.1 3897.6 4417.0 4991.1 5600.4 6092.5 6440.0 
6732.9 7049.3 7463.3 7931.9 8365.4 8662.2 8369.3 7748.4 6990.7 6010.4 4538.1 2624.4 1253.6 640.5 359.3 210.9 132.8 
46.9 0.0 
1913.7 1944.9 1984.0 2050.3 2151.9 2296.4 2487.8 2718.2 2995.5 3300.1 3659.4 4081.2 4573.2 5151.3 5807.4 6416.6 6900.9 7295.3 
7603.9 8029.5 8588.0 9130.9 9447.2 9201.2 8564.6 7865.5 6869.6 5233.3 3323.5 1726.2 937.3 531.1 359.3 253.9 148.4 58.6 
0.0 
1913.7 1941.0 1980.0 2066.0 2183.1 2343.3 2554.1 2792.4 3104.8 3413.3 3796.1 4241.3 4795.9 5385.6 6092.5 6779.8 7389.1 7931.9 
8396.7 8959.0 9705.0 10302.5 10579.8 10236.1 9412.1 8275.6 6772.0 4729.5 2612.7 1331.7 726.4 453.0 304.6 207.0 128.9 66.4 
0.0 
1913.7 1925.4 1964.4 2054.3 2187.0 2358.9 2558.1 2835.3 3136.1 3468.0 3870.3 4323.3 4862.2 5448.1 6143.2 6857.9 7424.2 7916.3 
8299.0 8728.6 9271.5 9583.9 9556.6 8947.3 7904.6 6678.3 5252.8 3440.7 1843.4 910.0 550.7 343.7 230.4 132.8 89.8 39.1 0.0 
1913.7 1921.5 1952.7 2030.8 2148.0 2304.2 2495.6 2726.0 3015.0 3300.1 3628.1 4003.1 4432.7 4924.7 5483.2 6104.2 6670.5 7100.1 
7447.6 7810.8 8162.3 8248.2 8010.0 7225.0 6205.7 5077.0 3893.7 2519.0 1327.8 687.4 441.3 285.1 167.9 85.9 54.7 27.3 0.0 
1913.7 1909.8 1929.3 1984.0 2073.8 2198.8 2347.2 2519.0 2710.4 2925.2 3143.9 3393.8 3698.4 4038.2 4460.0 4944.3 5323.1 5627.7 
5748.8 5768.3 5721.4 5346.5 4635.7 3534.4 2507.3 1800.4 1292.7 835.8 488.2 320.2 214.8 144.5 89.8 46.9 23.4 7.8 0.0 
1913.7 1886.3 1859.0 1855.1 1862.9 1890.2 1917.6 1933.2 1952.7 1937.1 1890.2 1816.0 1761.3 1757.4 1847.3 1968.3 1987.9 1800.4 1503.6 
1226.3 937.3 687.4 538.9 429.6 347.6 281.2 218.7 164.0 121.1 89.8 66.4 46.9 31.2 15.6 3.9 3.9 0.0 
1913.7 1839.5 1757.4 1675.4 1597.3 1519.2 1417.7 1245.8 1027.1 835.8 753.7 757.7 808.4 890.4 952.9 937.3 800.6 621.0 460.8 371.0 
328.1 304.6 273.4 234.3 191.4 160.1 128.9 113.3 97.6 85.9 70.3 58.6 39.1 15.6 3.9 0.0 0.0 
1913.7 1816.0 1671.5 1515.3 1359.1 1167.7 910.0 663.9 562.4 542.9 538.9 538.9 546.8 558.5 527.2 425.7 320.2 269.5 238.2 210.9 195.3 
179.6 164.0 148.4 136.7 128.9 117.2 89.8 66.4 50.8 31.2 19.5 7.8 3.9 0.0 0.0 0.0 
1913.7 1784.8 1589.5 1374.7 1132.6 851.4 589.7 507.7 488.2 464.7 445.2 429.6 414.0 390.5 339.8 269.5 230.4 195.3 167.9 152.3 136.7 
128.9 117.2 113.3 101.5 89.8 78.1 66.4 50.8 35.1 27.3 15.6 7.8 0.0 0.0 0.0 0.0 
1913.7 1757.4 1507.5 1253.6 956.8 628.8 511.6 480.4 456.9 429.6 402.3 367.1 335.9 300.7 257.8 222.6 191.4 164.0 144.5 132.8 121.1 113.3 
105.4 97.6 89.8 82.0 70.3 54.7 46.9 39.1 27.3 15.6 3.9 0.0 0.0 0.0 0.0 
1913.7 1722.3 1460.6 1148.2 804.5 538.9 492.1 468.7 441.3 414.0 378.8 335.9 296.8 257.8 222.6 195.3 171.8 148.4 136.7 125.0 113.3 105.4 97.6 
89.8 78.1 70.3 58.6 46.9 39.1 31.2 19.5 7.8 0.0 0.0 0.0 0.0 0.0 
1913.7 1714.5 1421.6 1093.5 695.2 515.5 488.2 464.7 437.4 406.2 367.1 328.1 285.1 246.0 210.9 183.6 164.0 144.5 128.9 117.2 105.4 97.6 85.9 
78.1 70.3 54.7 43.0 39.1 31.2 23.4 11.7 3.9 0.0 0.0 0.0 0.0 0.0 
1913.7 1710.6 1402.0 1046.7 644.4 511.6 484.3 460.8 437.4 406.2 363.2 320.2 277.3 242.1 210.9 187.5 167.9 152.3 132.8 117.2 101.5 93.7 82.0 
74.2 62.5 43.0 31.2 27.3 19.5 11.7 7.8 0.0 0.0 0.0 0.0 0.0 0.0 
1913.7 1695.0 1398.1 1050.6 640.5 507.7 484.3 460.8 433.5 402.3 363.2 320.2 281.2 246.0 214.8 191.4 171.8 152.3 132.8 117.2 101.5 93.7 82.0 
74.2 62.5 43.0 31.2 23.4 19.5 11.7 3.9 0.0 0.0 0.0 0.0 0.0 0.0 
